text.skipToContent text.skipToNavigation

Catalog No. : SSF-CEM562

Description:  CBL SNAP CLIP OD .468-562IN FLG3/16

UPC: 5414363396420

Clip, Cable Snap, Cable Outer Diameter 0.468 Inch - 0.562 Inch, Flange Thickness 3/16 Inch - 9/32 Inch, Steel
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Supports cable from 1/16 Inch through 1/2 Inch flange.
  • Accommodates MC/AC cable dimensions of .178 Inch to 1.250 Inch
  • Snaps easily onto flange and cable snaps right into fastener.
  • Installs easily with a hammer.

Descriptors

Category

Cable clips

Special Features

Supports cable from 1/16 Inch through 1/2 Inch flange

Specifications

Cable Size

0.468-0.562 in

Number Of Cables

1

Material

Steel

Load

No Rating

Classifications

Brand Name

Steel City / Spring Steel Fasteners

Compliance and Certifications

RoHS RoHS3 Compliant

Documents/Support Tools

Sales Drawing

Click here