text.skipToContent text.skipToNavigation

Alternate Catalog No. : SSF-CC1 1/4T

Catalog No. : SSF-CC11/4T

Description:  COND CLIP SZ1-1/4IN MNTG HOLE1/4-20

UPC: 785991217223

Clip, Conduit, Conduit Size 1-1/4 Inch, Mounting Hole 1/4-20 Thread Impression, Steel
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Available for 3/8 Inch through 2 Inch trade sizes for EMT, flexible conduit and MC/AC cable.
  • Available with either a plain hole for 1/4 Inch bolt or a 1/4 Inch-20 thread compression.
  • Shape of clip and clasp mechanism allows for hand installation, no tools needed. Unique clasp design has an aggressively angled tab and receiving hole to provide consistent, easy clasping of the clip.
  • Unique finger grips on the ends of the clip provide easy grip for hand installation, or easy grip of pliers when using pliers to install.

Descriptors

Category

Hanger for trapezoidal ceiling

Special Features

Available for 3/8 in. through 2 in. trade sizes for EMT, flexible conduit and MC/AC cable

Specifications

Number Of Holes

1

Material

Steel

Classifications

Brand Name

Steel City / Spring Steel Fasteners

Standard

UL E160899

Dimensions

Size

1-1/4 Inch

Documents/Support Tools

Sales Drawing

Click here