Alternate Catalog No. : SSF-CC1 1/2-H3/4
Catalog No. : SSF-CC11/2-H3/4
Description: SDE-MNT COND 1-1/2 FLG 9/16-3/4
UPC: 785991202915
Clip, Flange-Mount Conduit, Conduit Size 1-1/2 Inch, Flange Thickness 9/16 Inch - 3/4 Inch, Steel
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Available with Spring Steel Conduit clip bottom mounted or side mounted.
- Available for 3/8 Inch through 2 Inch trade sizes for EMT, rigid, Flexible conduit and MC/AC cable.
- Fits beam flanges 1/8 Inch through 3/4 Inch thick.
- Will pivot through 360 degrees
Descriptors
Category |
Hanger for trapezoidal ceiling |
Special Features |
Available with Spring Steel Conduit clip bottom mounted or side mounted |
Specifications
Material |
Steel |
Classifications
Brand Name |
Steel City / Spring Steel Fasteners |
Dimensions
Size |
1-1/2 Inch |
Documents/Support Tools
Sales Drawing |