Alternate Catalog No. : SSF-CC1 1/2
Catalog No. : SSF-CC11/2
Description: CONDUIT CLAMP FOR 1.5 INCH EMT
UPC: 785991204612
Clip, Conduit, Conduit Size 1-1/2 Inch, Mounting Hole 9/32 Inch Plain, Steel
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Available for 3/8 Inch through 2 Inch trade sizes for EMT, flexible conduit and MC/AC cable.
- Available with either a plain hole for 1/4 Inch bolt or a 1/4 Inch-20 thread compression.
- Shape of clip and clasp mechanism allows for hand installation, no tools needed. Unique clasp design has an aggressively angled tab and receiving hole to provide consistent, easy clasping of the clip.
- Unique finger grips on the ends of the clip provide easy grip for hand installation, or easy grip of pliers when using pliers to install.
Descriptors
Category |
Hanger for trapezoidal ceiling |
Special Features |
Available for 3/8 in. through 2 in. trade sizes for EMT, flexible conduit and MC/AC cable |
Specifications
Material |
Steel |
Classifications
Brand Name |
Steel City / Spring Steel Fasteners |
Standard |
UL E160899 |
Dimensions
Size |
1-1/2 Inch |
Documents/Support Tools
Sales Drawing |