text.skipToContent text.skipToNavigation

Catalog No. : SSF-CC1-C3/8

Description:  BK-BK COND CLIP SZ 14-2 TO 12-3 STL

UPC: 785991203073

Clip, Back to Back Conduit, Conduit Size 14-2 through 12-3 MC/AC to 1 Inch, Steel
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Back-to-back conduit clips for individual use or use as lightweight trapeze.
  • Available for 3/8 Inch through 2 Inch sizes for EMT, rigid, flexible conduit and MC/AC cable.
  • No screw or bolts.

Descriptors

Category

Hanger for trapezoidal ceiling

Special Features

Back-to-back conduit clips for individual use or use as lightweight trapeze

Specifications

Material

Steel

Classifications

Brand Name

Steel City / Spring Steel Fasteners

Dimensions

Size

3/8 Inch to 1 Inch

ETIM EC000464 Fixing clamp

Type of fastening

Other

Hinging

N

Hinge adjustable

N

Material

Steel

Documents/Support Tools

Sales Drawing

Click here