Alternate Catalog No. : SSF-CC1-C1 1/2
Catalog No. : SSF-CC1-C11/2
Description: BK-BK COND CLIP SZ 1.5-1IN STL
UPC: 785991203035
Clip, Back to Back Conduit, Conduit Size 1-1/2 Inch - 1 Inch, Steel
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Back-to-back conduit clips for individual use or use as lightweight trapeze.
- Available for 3/8 Inch through 2 Inch sizes for EMT, rigid, flexible conduit and MC/AC cable.
- No screw or bolts.
Descriptors
Category |
Hanger for trapezoidal ceiling |
Special Features |
Back-to-back conduit clips for individual use or use as lightweight trapeze |
Specifications
Material |
Steel |
Classifications
Brand Name |
Steel City / Spring Steel Fasteners |
Dimensions
Size |
1-1/2 Inch to 1 Inch |
Documents/Support Tools
Sales Drawing |