text.skipToContent text.skipToNavigation

Alternate Catalog No. : SSF-CC1-C1/2 3/4

Catalog No. : SSF-CC1-C1/23/4

Description:  BK-BK COND CLIP SZ .5-.75IN STL

UPC: 785991203059

Clip, Back to Back Conduit, Conduit Size 1/2 Inch or 3/4 Inch - 1 Inch, Steel
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Back-to-back conduit clips for individual use or use as lightweight trapeze.
  • Available for 3/8 Inch through 2 Inch sizes for EMT, rigid, flexible conduit and MC/AC cable.
  • No screw or bolts.

Descriptors

Category

Hanger for trapezoidal ceiling

Special Features

Back-to-back conduit clips for individual use or use as lightweight trapeze

Specifications

Material

Steel

Classifications

Brand Name

Steel City / Spring Steel Fasteners

Dimensions

Size

1/2 Inch or 3/4 Inch to 1 Inch

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here