text.skipToContent text.skipToNavigation

Alternate Catalog No. : SSF-CC1/2 3/4-FB

Catalog No. : SSF-CC1/23/4-FB

Description:  NAIL BRKT RIV TO CONDUIT CLMP 1/2

UPC: 785991203004

Nailing bracket riveted to conduit clip. For use with 1/2 in. & 3/4 in. conduit.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Attaches conduit to steel, concrete or wood.
  • FB series brackets can be used to avoid offset bends when used with 1 1/2 Inch deep boxes.
  • OB series brackets can be used to avoid offset bends when used with 2 1/8 deep boxes.

Descriptors

Category

Electrical fixture brackets

Special Features

Attaches conduit to steel, concrete or wood

Application

For use with 1/2 Inch & 3/4 Inch conduit

Specifications

Bracket Type

Nailing

Classifications

Brand Name

Steel City / Spring Steel Fasteners

Standard

UL E160899
UL E160899

Compliance and Certifications

RoHS RoHS3 Compliant

Documents/Support Tools

Sales Drawing

Click here