text.skipToContent text.skipToNavigation

Catalog No. : SSF-CC1

Description:  CONDUIT CLAMP FOR 1 INCH EMT AND 1

UPC: 785991201758

Clip, Conduit, Conduit Size 1 Inch, Mounting Hole 9/32 Inch Plain, Steel
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Available for 3/8 Inch through 2 Inch trade sizes for EMT, flexible conduit and MC/AC cable.
  • Available with either a plain hole for 1/4 Inch bolt or a 1/4 Inch-20 thread compression.
  • Shape of clip and clasp mechanism allows for hand installation, no tools needed. Unique clasp design has an aggressively angled tab and receiving hole to provide consistent, easy clasping of the clip.
  • Unique finger grips on the ends of the clip provide easy grip for hand installation, or easy grip of pliers when using pliers to install.

Descriptors

Category

Hanger for trapezoidal ceiling

Special Features

Available for 3/8 in. through 2 in. trade sizes for EMT, flexible conduit and MC/AC cable

Specifications

Material

Steel

Classifications

Brand Name

Steel City / Spring Steel Fasteners

Dimensions

Size

1 Inch

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 233 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here