text.skipToContent text.skipToNavigation

Catalog No. : SSF-CB706

Description:  CONDUIT/CABLE FROM DROP WIRE

UPC: 785991204711

Cable from drop wire support.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Exclusive slot keeps drop wire centered.
  • Will not bend or deform drop wire.
  • Eliminates the need to trap cable against drop wire.
  • Supports MC/AC, 14-2 through 12-3 cable and 1/2 Inch EMT (.433 Inch-.706 Inch O.D.) from #8-#12 wire and 1/4 Inch plain and threaded rod.

Descriptors

Category

Electrical hangers

Special Features

Exclusive slot keeps drop wire centered.

Application

Supports 25 lbs. static load limit

Specifications

Material

Steel

Classifications

Brand Name

Steel City / Spring Steel Fasteners

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here