Alternate Catalog No. : SSF-BZ2-C1 1/4
Catalog No. : SSF-BZ2-C11/4
Description: Z-PURLIN FINGER CLS CLIP 1.25IN STL
UPC: 785991202816
Clip, Z Purlin Finger Close Conduit, Conduit Size 1-1/4 Inch, Steel
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Compensates for angle of purlin
- Provides method for running conduit parallel to Purlin
- Fits Z Purlin thicknesses up to 3/32 Inch.
- Installs easily with hammer
Descriptors
Category |
Tube frame connector |
Special Features |
Compensates for angle of purlin |
Specifications
Material |
Steel |
Classifications
Brand Name |
Steel City / Spring Steel Fasteners |
Standard |
UL E160899 |
Dimensions
Size |
1-1/4 Inch |
Documents/Support Tools
Sales Drawing |