text.skipToContent text.skipToNavigation

Catalog No. : SSF-BV1/16-B3/8

Description:  C PURLING CLIP FLG SZ 1/32-3/32 STL

UPC: 785991202717

Clip, C Purlin, Vertical Flange Size 1/32 Inch - 3/32 Inch, Plain Rod Size 3/8 Inch, Steel
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Tube frame connector

Special Features

Compensates for angle of purlin

Specifications

Material

Steel

Classifications

Brand Name

Steel City / Spring Steel Fasteners

Dimensions

Size

3/8 Inch

Compliance and Certifications

RoHS RoHS3 Compliant
ETIM EC000464 Fixing clamp

Type of fastening

Edge clip

Connection type construction part

Other

Hinging

N

Material

Steel

Documents/Support Tools

Sales Drawing

Click here