text.skipToContent text.skipToNavigation

Catalog No. : SSF-BH1/2S

Description:  HAMMER-ON FLANGE CLIP WITH STUD

UPC: 5414363396161

Clip, Hammer-On Flange, Flange Thickness 5/16 Inch - 1/2 Inch, Threaded Opening 1/4 - 20, Steel, with Stud
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Hangs on box from the underside or to the front of beam flanges
  • Installs easily with hammer.
  • When used with combination conduit hanger, the conduit run lines up with "knock-outs" in outlet box and eliminates offsets and bends.

Descriptors

Category

Electrical hangers

Special Features

Hangs on box from the underside or to the fron of beam flanges

Application

Supports 100 lbs. Static vertical load limit.

Specifications

Material

Steel

Classifications

Brand Name

Steel City / Spring Steel Fasteners

Compliance and Certifications

RoHS RoHS3 Compliant
ETIM EC000464 Fixing clamp

Type of fastening

Edge clip

Thread size (metric)

6.35

Flange thickness

7.9375-12.7 mm

Hinging

N

Hinge adjustable

N

Material

Steel

Documents/Support Tools

Sales Drawing

Click here