text.skipToContent text.skipToNavigation

Alternate Catalog No. : SSF-BBC-C1 1/4V

Catalog No. : SSF-BBC-C11/4V

Description:  COND TO BEAM CLP 1.25IN 1/2IN FLG

UPC: 785991036169

Clamp, Conduit to Beam, Conduit Size 1-1/4 Inch, 1/2 Inch Flange to Conduit, Steel
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Fits beam flange to 1/2 Inch
  • Supports 1/4 Inch and 3/8 Inch threaded rod, s-hooks, electrical boxes and conduit and bridle rings.
  • 1/4 Inch - 20 or #10 - 24 threaded openings.

Descriptors

Category

Beam clamps

Specifications

Material

Steel

Maximum Load

100 pounds

Classifications

Brand Name

Steel City / Spring Steel Fasteners

Dimensions

Size

1-1/4 Inch

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here