text.skipToContent text.skipToNavigation

Catalog No. : SSF-BBC

Description:  STAMPED STEEL BEAM CLAMP

UPC: 5414363396055

Clamp, Beam, Stamped Steel
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Supports 1/4 Inch and 3/8 Inch threaded rod, s-hooks, electrical boxes and conduit and bridle rings.
  • 1/4 Inch - 20 or #10 - 24 threaded openings.

Descriptors

Category

Beam clamps

Special Features

Supports 1/4 in. and 3/8 in. threaded rod, s-hooks, electrical boxes and conduit and bridle rings

Application

Fits beam flange to 1/2 in

Specifications

Material

Steel

Maximum Load

100 pounds

Classifications

Brand Name

Steel City / Spring Steel Fasteners

Standard

UL E160899

Compliance and Certifications

RoHS RoHS3 Compliant

Documents/Support Tools

Sales Drawing

Click here