text.skipToContent text.skipToNavigation

Catalog No. : SSF-BA1/4-B1/4

Description:  Z PURLIN CLIP FLG1/16-1/4IN ROD 1/4

UPC: 785991204476

Clip, Z Purlin, Flange Thickness 1/16 Inch - 1/4 Inch, Plain Rod Size 1/4 Inch, Steel
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Fits Z Purlin flanges 1/16 Inch to 1/4 Inch
  • Rivited combinations support wire, rod or threaded rod from Z Purlin
  • Compensates for the angle of the Purlin design.
  • Installs easily with hammer

Descriptors

Category

Tube frame connector

Special Features

Compensates for angle of purlin

Specifications

Material

Steel

Classifications

Brand Name

Steel City / Spring Steel Fasteners

Dimensions

Size

1/4 Inch

Documents/Support Tools

Sales Drawing

Click here