text.skipToContent text.skipToNavigation

Catalog No. : SCG-1001

Description:  SST CG 1 NPT 12-20MM

UPC: 5415022429947

Non Armoured Cable Gland, Thread Size 1 Inch NPT, Cable Range 12 to 20mm, Thread Length 13mm, Stainless Steel
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Low profile compact cable glands
  • Wide cable clamping range
  • Excellent corrosion resistance
  • Ideal for wet locations

Descriptors

Category

Cable gland connector

Application

General purpose, Panel building, Light fixture and housings

Specifications

Conductor Range

12 to 20 Millimeters

Material

316 Stainless Steel

Color

Metallic

NEMA Rating

4

Temperature Rating

-20 to +100 C

Classifications

Brand Name

Kopex-Ex

Sub Brand

ABB

Standard

cULus, RoHS, WEEE, LVD

Dimensions

Size

1 Inch NPT

Compliance and Certifications

RoHS RoHS3 Compliant
ETIM EC000441 Cable gland

Thread type

NPT

Nominal thread size inch/gas pipe thread

1 inch

Thread length

13 mm

Suitable for cable diameter

12 - 20 mm

Material

Metal

Material quality

Stainless steel V4A

Surface protection

Untreated

Degree of protection (IP)

IP68

Colour

Natural colour

Model

Straight

Documents/Support Tools

Instruction Sheet

Click here

Sales Drawing

Click here

Click here

Support/Tools

Click here

Click here