text.skipToContent text.skipToNavigation

Catalog No. : SCG-0382

Description:  SST CG 3/8 NPT 5-10MM

UPC: 5415022429893

Non Armoured Cable Gland, Thread Size 3/8 Inch NPT, Cable Range 5 to 10mm, Thread Length 11.5mm, Stainless Steel
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Low profile compact cable glands
  • Wide cable clamping range
  • Excellent corrosion resistance
  • Ideal for wet locations

Descriptors

Category

Cable gland connector

Application

General purpose, Panel building, Light fixture and housings

Specifications

Conductor Range

5 to 10 Millimeters

Material

316 Stainless Steel

Color

Metallic

NEMA Rating

4

Temperature Rating

-20 to +100 C

Classifications

Brand Name

Kopex-Ex

Sub Brand

ABB

Standard

cULus, RoHS, WEEE, LVD

Dimensions

Size

3/8 Inch NPT

Compliance and Certifications

RoHS RoHS3 Compliant
ETIM EC000441 Cable gland

Thread type

NPT

Nominal thread size inch/gas pipe thread

3/8 inch

Thread length

11.5 mm

Suitable for cable diameter

5 - 10 mm

Material

Metal

Material quality

Stainless steel V4A

Surface protection

Untreated

Degree of protection (IP)

IP68

Colour

Natural colour

Model

Straight

Documents/Support Tools

Instruction Sheet

Click here

Sales Drawing

Click here

Click here

Support/Tools

Click here

Click here