Alternate Catalog No. : RCS 3/4
Catalog No. : RCS3/4
Description: CONDUIT/PIPE TO BEAM/CLAMP
UPC: 785991503142
Clamp, RCS Beam, Outer Diameter of Conduit or Pipe 1.050 Inch, Nominal Conduit Size 3/4 Inch, Steel, For Mounting Pipe or Conduit Parallel to the Beam
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
|
Category |
Electrical hangers |
|
Application |
For use with conduit or pipe |
Specifications
|
Material |
Steel |
|
Finish |
Galvanized |
Classifications
|
Brand Name |
Steel City / Spring Steel Fasteners |
Dimensions
|
Size |
3/4 |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 12798 | 441202 | N/A | N/A | N/A |
Documents/Support Tools
|
Sales Drawing |