Catalog No. : RCS-3/4-SS316
Description: RCS BEAM OD1.050IN NOM SZ .75IN STL
UPC: 785991206739
Clamp, RCS Beam, Outer Diameter of Conduit or Pipe 1.050 Inch, Nominal Conduit Size 3/4 Inch, Type 316 Stainless Steel, For Mounting Pipe or Conduit Parallel to the Beam
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Beam clamps |
Application |
For Mounting Pipe or Conduit Parallel to the Beam |
Specifications
Material |
Stainless Steel |
Color |
Silver |
Classifications
Brand Name |
Steel City / Spring Steel Fasteners |
Dimensions
Size |
3/4 Inch |
ETIM Classification
ETIM
EC002470 Mounting clamp for cable protection tubes
Material |
Stainless steel |
Rotatable |
N |