Catalog No. : RCS-1-SS316
Description: RCS-1 IN TYP. 316 STAINLESS STEEL
UPC: 785991033311
Clamp, RCS Beam, Outer Diameter of Conduit or Pipe 1.315 Inch, Nominal Conduit Size 1 Inch, Type 316 Stainless Steel, For Mounting Pipe or Conduit Parallel to the Beam
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Beam clamps |
Application |
For Mounting Pipe or Conduit Parallel to the Beam |
Specifications
Material |
Stainless Steel |
Color |
Silver |
Classifications
Brand Name |
Steel City / Spring Steel Fasteners |
Dimensions
Size |
1 Inch |
ETIM Classification
ETIM
EC002470 Mounting clamp for cable protection tubes
Material |
Stainless steel |
Rotatable |
N |