text.skipToContent text.skipToNavigation

Alternate Catalog No. : RC 1

Catalog No. : RC1

Description:  1 IN RIGHT ANGLE PIPE SUPPORT

UPC: 785991503159

Clamp, RC Beam, Outer Diameter of Conduit or Pipe 1.315 Inch, Nominal Conduit Size 1 Inch, Malleable Iron, For Mounting Pipe or Conduit Parallel to the Beam
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Beam clamps

Application

For use with conduit or pipe

Specifications

Material

Malleable Iron

Finish

Galvanized

Classifications

Brand Name

Steel City / Spring Steel Fasteners

Standard

CSA 12798

Dimensions

Size

1 Inch

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here