Catalog No. : RC-4SCHDG
Description: RC BEAM CLP COND SZ 4IN HDG STL
UPC: 785991001709
Clamp, RC Beam, Outer Diameter of Conduit or Pipe 4.500 Inch, Nominal Conduit Size 4 Inches, Hot-Dip Galvanized Malleable Iron, For Mounting Pipe or Conduit Parallel to the Beam
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Beam clamps |
Specifications
Material |
Malleable Iron |
Finish |
Hot-Dip Galvanized |
Classifications
Brand Name |
Steel City / Spring Steel Fasteners |
Dimensions
Size |
4 Inches |
ETIM Classification
ETIM
EC002470 Mounting clamp for cable protection tubes
Material |
Other |
Surface protection |
Hot dip galvanized |
Rotatable |
N |