Alternate Catalog No. : RC-3 1/2HDG
Catalog No. : RC-31/2HDG
Description: RC BEAM CLP COND SZ 3.5IN HDG STL
UPC: 785991920864
Clamp, RC Beam, Outer Diameter of Conduit or Pipe 4.000 Inches, Nominal Conduit Size 3-1/2 Inches, Hot-Dip Galvanized Malleable Iron, For Mounting Pipe or Conduit Parallel to the Beam
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Beam clamps |
Application |
For use with conduit or pipe |
Specifications
Material |
Malleable Iron |
Finish |
Hot-Dip Galvanized |
Color |
Silver |
Classifications
Brand Name |
Steel City / Spring Steel Fasteners |
Dimensions
Size |
3-1/2 Inches |