text.skipToContent text.skipToNavigation

Catalog No. : RC-1HDG

Description:  RC BEAM CLP COND SZ 1IN HDG STL

UPC: 785991920802

Clamp, RC Beam, Outer Diameter of Conduit or Pipe 1.315 Inch, Nominal Conduit Size 1 Inch, Hot-Dip Galvanized Malleable Iron, For Mounting Pipe or Conduit Parallel to the Beam
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Beam clamps

Application

For use with conduit or pipe

Specifications

Material

Malleable Iron

Finish

Hot-Dip Galvanized

Color

Silver

Classifications

Brand Name

Steel City / Spring Steel Fasteners

Dimensions

Size

1 Inch

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC002470 Mounting clamp for cable protection tubes

Material

Other

Surface protection

Hot dip galvanized

Rotatable

N

Documents/Support Tools

Sales Drawing

Click here