text.skipToContent text.skipToNavigation

Alternate Catalog No. : RC-1 1/4HDG

Catalog No. : RC-11/4HDG

Description:  RC BEAM CLP COND SZ 1.25IN HDG STL

UPC: 785991920819

Clamp, RC Beam, Outer Diameter of Conduit or Pipe 1.660 Inch, Nominal Conduit Size 1-1/4 Inch, Hot-Dip Galvanized Malleable Iron, For Mounting Pipe or Conduit Parallel to the Beam
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Beam clamps

Application

For use with conduit or pipe

Specifications

Material

Malleable Iron

Finish

Hot-Dip Galvanized

Color

Silver

Classifications

Brand Name

Steel City / Spring Steel Fasteners

Dimensions

Size

1-1/4 Inch

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here