Alternate Catalog No. : RA 200
Catalog No. : RA200
Description: 2 INCH RIGHT ANGLE CONDUIT SUPPORT
UPC: 23386286325
Conduit Support, 2-Inch, Right Angle, Galvanized, Malleable Iron
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Hanger for trapezoidal ceiling |
Specifications
Material |
Malleable Iron |
Finish |
Galvanized |
Classifications
Brand Name |
Steel City / Spring Steel Fasteners |
Dimensions
Size |
2 Inches |