Alternate Catalog No. : RA 150
Catalog No. : RA150
Description: 1 1/2 RT ANGLE CONDUIT SUPPORT
UPC: 23386286318
Right Angle Conduit Support, 1-1/2 Inch, Galvanized Malleable Iron
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Hanger for trapezoidal ceiling |
Specifications
Material |
Malleable Iron |
Finish |
Galvanized |
Classifications
Brand Name |
Steel City / Spring Steel Fasteners |
Dimensions
Size |
1-1/2 Inch |