text.skipToContent text.skipToNavigation

Alternate Catalog No. : R 628

Catalog No. : R628

Description:  CONT THD ROD 1/4-20IN LEN 6FT STL

UPC: 785991703603

Rod, Continuous Threaded, Rod Size 1/4 Inch - 20, Length 6 Feet, Ultimate Load 900 Pounds, Galvanized Steel
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Continuous Thread

Descriptors

Category

Threaded rod

Special Features

Continuous Thread

Specifications

Material

Steel

Number of Nuts

0

Classifications

Brand Name

Steel City / Spring Steel Fasteners

Dimensions

Length

6 ft

Size

1/4-20 Inch

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant