text.skipToContent text.skipToNavigation

Catalog No. : R2000-CRT

Description:  DEVICE BOX 2 IN DEEP NMD90 R2000

UPC: 622538129338

Made or assembled in Canada. Iberville steel boxes and covers are manufactured from hot dipped galvanized steel sheet. Iberville steel boxes incorporate numerous features which result in boxes rugged enough to stand up against the severest abuse. The Iberville BCR2000 device box is specifically designed to help contractors meet the requirements of energy-efficient home construction. This high-capacity box installs quickly, eliminating the need to cut into any type of vapour barrier during installation.

Non gangable device box 3-3/4 inches x 4 Inch x 2 inches deep, 18.0 cubic inches for R2000 houses. Supplied with one plastic connector for NMD90 cable.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.
  • To install a device into the wall.
  • Low profile.

Descriptors

Category

Switch box

Specifications

Material

Steel

Color

Silver

Cubic Capacity

18 cu in

Number Of Outlet

1

Classifications

Brand Name

Iberville

Standard

CSA 5043

Dimensions

Size

3-3/4 inches Height x 4 inches Width x 2 inches Depth

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 5043 441101 N/A 2325473 N/A

Sustainability

Environmental product declaration

EPD STEEL CITY BRITISH STANDARDS (BS) BOXES EUC-AMA

EPD STEEL CITY UL WELDED BOXES EUC-AMA

EPD STEEL CITY BOXES AND DRAW-LINES US

End-of-life Instruction NuTek boxes

EPD STEEL CITY COVER US

ETIM EC000080 Surface mounted housing for flush mounted switching device

Assembly arrangement

Surface mounted housing

Mounting direction

Vertical

Material

Metal

Colour

Silver

Transparent

N

Documents/Support Tools

Instruction Sheet

Click here