text.skipToContent text.skipToNavigation

Alternate Catalog No. : R 1038

Catalog No. : R1038

Description:  CONT THD ROD 3/8-16IN LEN10FT STL

UPC: 785991703801

Rod, Continuous Threaded, Rod Size 3/8 Inch - 16, Length 10 Feet, Ultimate Load 1,900 Pounds, Galvanized Steel
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Continuous Thread

Descriptors

Category

Threaded rod

Special Features

Continuous Thread

Specifications

Material

Steel

Number of Nuts

0

Classifications

Brand Name

Steel City / Spring Steel Fasteners

Dimensions

Length

10 ft

Size

3/8-16 Inch

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant