Catalog No. : PHT0410
Description: 20MM GS-LSZH COAT CONDUIT 10M - BL
UPC: 5011949004764
Descriptors
Category |
Liquid Tight Conduit |
Application |
Indoors / Outdoors, Marine, Buildings, & Rail Infrastructure Where Low Smoke and Toxicity are of Concern |
Specifications
Radius |
40 mm |
Material |
Galvanized Steel with Kraft Paper Core and Low Fire Hazard Coating |
Color |
Black |
Classifications
Brand Name |
Kopex-Ex |
Standard |
BSI Kitemark KM-90009, Low Voltage Directive, London Underground I-085, NFF16-101 (I1 F1) |
Dimensions
Trade Size |
1/2 in , NC20 |
Outside Diameter |
21.0 mm |
Inside Diameter |
14.6 mm |
Length |
10 m |
Compliance and Certifications
RoHS | RoHS3 Compliant |
REACH | REACH 240 Compliant |
TSCA | TSCA Section 6(h) Compliant |
POPs | POPs 28 Compliant |
Nominal diameter |
20 mm |
Nominal size in inch |
1/2 inch |
Outer diameter |
21 mm |
Inner diameter |
14.6 mm |
Material |
Steel |
Surface protection |
Untreated |
Sheathing material 1st coating |
Megolon, flame retardant |
Degree of protection (IP) |
IP67 |
Bending radius, static |
40 mm |
Weight |
0.47 kg/m |
Colour |
Black |
Bending strength |
Pliable |
Approved according to DIN EN 61386-23 |
Y |