text.skipToContent text.skipToNavigation

Alternate Catalog No. : PC 2SC

Catalog No. : PC2SC

Description:  -SC CONDUIT/PIPE TO BEAM CLAMP

UPC: 785991502480

Malleable Iron PC Beam Clamp. Use with 2 in. conduit or pipe.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical hangers

Application

For use with conduit or pipe

Specifications

Material

Malleable Iron

Finish

Galvanized

Classifications

Brand Name

Steel City / Spring Steel Fasteners

Dimensions

Size

2

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here