text.skipToContent text.skipToNavigation

Alternate Catalog No. : PC-1 1/4HDG

Catalog No. : PC-11/4HDG

Description:  PC BEAM CLP COND SZ 1.25IN HDG STL

UPC: 785991920710

Clamp, PC Beam, Outer Diameter of Conduit or Pipe 1.660 Inch, Nominal Conduit Size 1-1/4 Inch, Hot-Dip Galvanized Steel, For Mounting Pipe or Conduit Parallel to the Beam
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Beam clamps

Specifications

Material

Malleable Iron

Finish

Hot-Dip Galvanized

Classifications

Brand Name

Steel City / Spring Steel Fasteners

Dimensions

Size

1-1/4 Inch

Length

2-3/4 in

Width

1-9/16 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here