text.skipToContent text.skipToNavigation

Catalog No. : PC-1/2HDG

Description:  PC BEAM CLP OD .84IN NOM SZ.5IN HDG

UPC: 785991920673

Clamp, PC Beam, Outer Diameter of Conduit or Pipe 0.840 Inch, Nominal Conduit Size 1/2 Inch, Hot-Dip Galvanized Malleable Iron, For Mounting Pipe or Conduit Parallel to the Beam
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Beam clamps

Specifications

Material

Malleable Iron

Finish

Hot-Dip Galvanized

Classifications

Brand Name

Steel City / Spring Steel Fasteners

Dimensions

Size

1/2 Inch

Length

2-1/4 in

Width

1-1/8 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC000474 Screw clamp

Material

Other

Material quality

Other

Surface protection

Hot dip galvanized

Documents/Support Tools

Sales Drawing

Click here