text.skipToContent text.skipToNavigation

Catalog No. : NPG-0751B

Description:  QUICK CONN CG 3/4IN 13-18MM NYL BLK

UPC: 5415022403701

Quick Connect Cable Gland, Thread Size 3/4 Inch NPT, Cable Range 13 to 18mm, Thread Length 9mm, Nylon, Black
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Single Piece (No locknut required)
  • Fast and simple to install
  • Low internal profile
  • Corrosion resistant

Descriptors

Category

Cable gland connector

Application

General purpose, Ideal for Panel building and Volume Installers

Specifications

Conductor Range

13 to 18 Millimeters

Material

Nylon

Color

Black

Temperature Rating

-20 to +100 C

Classifications

Brand Name

Kopex-Ex

Sub Brand

ABB

Standard

cULus, RoHS, WEEE, LVD

Dimensions

Size

3/4 Inch NPT

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 233 Compliant
ETIM EC000441 Cable gland

Thread type

NPT

Nominal thread size inch/gas pipe thread

3/4 inch

Thread length

9 mm

Suitable for cable diameter

13 - 18 mm

Material

Plastic

Material quality

Polyamide (PA)

Halogen free

Y

Degree of protection (IP)

IP68

Colour

Black

Model

Straight

Documents/Support Tools

Instruction Sheet

Click here

Sales Drawing

Click here

Support/Tools

Click here