Catalog No. : NM-F38HN
Description: NON METALIC HEX NUT 3/8
UPC: 616013115756
Nut, Hex, Size 3/8 Inch, Non-Metallic
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Hexagonal nuts |
Specifications
Material of Construction |
Non-Metallic |
Nut Type |
Hex |
Classifications
Brand Name |
Superstrut |
Dimensions
Thread Size |
3/8 - 16 |
Size |
3/8 Inch |
ETIM Classification
ETIM
EC000129 Hexagon nut
Material |
Other |
Castle nut |
N |
Documents/Support Tools
Sales Drawing |