text.skipToContent text.skipToNavigation

Catalog No. : NCGS-PG211LG

Description:  NYLON SR CG PG21 13-18 LGRY

UPC: 5415022429343

Non Armoured Cable Gland with Strain Relief, Thread Size PG21, Cable Range 13 to 18mm, Thread Length 15mm, Nylon, Light Grey
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Low profile compact cable glands
  • Wide cable clamping range
  • Good corrosion resistance

Descriptors

Category

Cable gland connector

Application

General purpose, Panel building, Light fixture and housings

Specifications

Conductor Range

13 to 18 Millimeters

Material

Nylon

Color

Light Gray

Temperature Rating

-20 to +100 C

Classifications

Brand Name

Kopex-Ex

Sub Brand

ABB

Standard

UL514B, RoHS, WEEE, LVD

Dimensions

Size

PG21

Compliance and Certifications

RoHS RoHS3 Compliant
ETIM EC000441 Cable gland

Thread type

PG

Nominal thread size metric/PG

21

Thread length

15 mm

Suitable for cable diameter

13 - 18 mm

Material

Plastic

Material quality

Polyamide (PA)

Halogen free

Y

Degree of protection (IP)

IP68

Colour

Light grey

Model

Straight

Documents/Support Tools

Instruction Sheet

Click here

Sales Drawing

Click here

Support/Tools

Click here

Click here