text.skipToContent text.skipToNavigation

n° de catalogue : NCGS-0503LG

Description:  NYLON SR CG 1/2 NPT 10-14 LGRY

UPC: 5415022429268

Non Armoured Cable Gland with Strain Relief, Thread Size 1/2 Inch NPT, Cable Range 10 to 14mm, Thread Length 15mm, Nylon, Light Grey
Afficher plus Afficher moins
Pour plus d’informations, visitez:  tnb.ca.abb.com/fr/
  • Low profile compact cable glands
  • Wide cable clamping range
  • Good corrosion resistance

Descriptors

Category

Cable gland connector

Application

General purpose, Panel building, Light fixture and housings

Specifications

Conductor Range

10 to 14 Millimeters

Material

Nylon

Color

Light Gray

Temperature Rating

-20 to +100 C

Classifications

Brand Name

Kopex-Ex

Sub Brand

ABB

Standard

UL514B, RoHS, WEEE, LVD

Dimensions

Size

1/2 Inch NPT

Conformité et certifications

RoHS RoHS3 Compliant
ETIM EC000441 Cable gland

Thread type

NPT

Nominal thread size inch/gas pipe thread

1/2 inch

Thread length

15 mm

Suitable for cable diameter

10 - 14 mm

Material

Plastic

Material quality

Polyamide (PA)

Halogen free

Y

Degree of protection (IP)

IP68

Colour

Light grey

Model

Straight

Documents/outils d'aide

Feuille d'instruction

Cliquez ici

Dessin de vente

Cliquez ici

Cliquez ici

Outils d'assistance

Cliquez ici

Cliquez ici