text.skipToContent text.skipToNavigation

Catalog No. : NCG-0501G

Description:  NYLON CG 1/2 NPT 5.0-9.0MM GRY

UPC: 5415022425093

Non Armoured Cable Gland, Thread Size 1/2 Inch NPT, Cable Range 5 to 9mm, Thread Length 15mm, Nylon, Grey
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Low profile compact cable glands
  • Wide cable clamping range
  • Good corrosion resistance

Descriptors

Category

Cable gland connector

Application

General purpose, Panel building, Light fixture and housings

Specifications

Conductor Range

5 to 9 Millimeters

Material

Nylon

Color

Gray

NEMA Rating

4

Temperature Rating

-20 to +100 C

Classifications

Brand Name

Kopex-Ex

Sub Brand

ABB

Standard

UL514B, CSA, RoHS, WEEE, LVD

Dimensions

Size

1/2 Inch NPT

Compliance and Certifications

RoHS RoHS3 Compliant
ETIM EC000441 Cable gland

Thread type

NPT

Nominal thread size inch/gas pipe thread

1/2 inch

Thread length

15 mm

Suitable for cable diameter

5 - 9 mm

Material

Plastic

Material quality

Polyamide (PA)

Halogen free

Y

Degree of protection (IP)

IP68

Colour

Dark grey

Model

Straight

Documents/Support Tools

Instruction Sheet

Click here

Sales Drawing

Click here

Click here

Support/Tools

Click here

Click here