Catalog No. : NCG-0501B
Description: NYLON CG 1/2 NPT 5.0-9.0MM BLK
UPC: 5415022423914
Non Armoured Cable Gland, Thread Size 1/2 Inch NPT, Cable Range 5 to 9mm, Thread Length 15mm, Nylon, Black
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Low profile compact cable glands
- Wide cable clamping range
- Good corrosion resistance
Descriptors
|
Category |
Cable gland connector |
|
Type |
Non Armoured Cable Gland |
|
Application |
General purpose, Panel building, Light fixture and housings |
Specifications
|
Conductor Range |
5 to 9 Millimeters |
|
Material |
Nylon |
|
Color |
Black |
|
NEMA Rating |
4 |
|
Temperature Rating |
-20 to +100 C |
Classifications
|
Brand Name |
Kopex-Ex |
|
Sub Brand |
ABB |
|
Standard |
UL514B, CSA, RoHS, WEEE, LVD |
Dimensions
|
Size |
1/2 Inch NPT |
Documents/Support Tools
|
Instruction Sheet |
|
Sales Drawing |
|
Support/Tools |