Catalog No. : LNB/050
Description: 1/2IN NPSL LOCKNUT NPB
UPC: 5415022418187
Descriptors
|
Category |
Locknuts |
|
Application |
Connecting Cable Gland to Enclosure |
Specifications
|
Material of Construction |
Brass |
|
Finish |
Nickel Plated |
|
Thread Type |
NPT |
|
Color |
Metallic |
Classifications
|
Brand Name |
Kopex-Ex |
|
Sub Brand |
ABB |
Dimensions
|
Thread Size |
1/2 in |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
| POPs | POPs 28 Compliant |
|
Thread type |
NPT |
|
Nominal thread size inch/gas pipe thread |
1/2 inch |
|
Material |
Metal |
|
Material quality |
Brass |
|
Surface protection |
Nickel-plated |
|
Colour |
Natural colour |