text.skipToContent text.skipToNavigation

Alternate Catalog No. : L 288

Catalog No. : L288

Description:  3/8 - 16 MI BEAM CLAMP

UPC: 23386286202

Malleable Iron Beam Clamp with Two 3/8-16 Threaded Holes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Beam clamps

Specifications

Material

Malleable Iron

Classifications

Brand Name

Steel City / Spring Steel Fasteners