Catalog No. : KEBF0430
Description: 20MM GS-PVC COAT CONDUIT 30M - BL
UPC: 5011949220768
Descriptors
Category |
Electrical conduit |
Application |
Indoors / Outdoors - Light Industrial, General Purpose, Buildings |
Specifications
Radius |
Static: 40 mm |
Flexibility |
High |
Material |
Galvanized Steel Core with PVC Jacket |
Color |
Black |
Classifications
Brand Name |
Kopex-Ex |
Standard |
BSI Kitemark KM-90009, Low Voltage Directive |
Dimensions
Trade Size |
1/2 in |
Outside Diameter |
21.2 mm |
Inside Diameter |
17.0 mm |
Length |
30 m |
Compliance and Certifications
RoHS | RoHS3 Compliant |
REACH | REACH 247 Compliant |
TSCA | TSCA Section 6(h) Compliant |
POPs | POPs 28 Compliant |
Nominal diameter |
20 mm |
Nominal size in inch |
1/2 inch |
Outer diameter |
21.2 mm |
Inner diameter |
17 mm |
Material |
Steel |
Surface protection |
Untreated |
Degree of protection (IP) |
IP65 |
Bending radius, static |
40 mm |
Weight |
0.314 kg/m |
Colour |
Black |
Bending strength |
Flexible |
Approved according to DIN EN 61386-23 |
Y |