Catalog No. : HAA0505G1
Description: 3/4NPT FLAMEPROOF GLAND FOR 25MM CO
UPC: 5011949016675
Descriptors
Category |
Liquid tight connectors |
Application |
Ideal for Ex I & II 2 GD Gas and Dust, Exde IIC and Exe II Applications |
Specifications
Material |
Brass with Epoxy Resin Barrier |
Color |
Metallic |
Insulation |
IP66 Rating |
Temperature Rating |
-60 to 130 C |
Environmental Conditions |
Hazardous Area Locations |
Classifications
Brand Name |
Kopex-Ex |
Standard |
CSA 060582, ATEX: Sira 09ATEX1231X, IEC EN 60079-0, 60079-1, 60079-7, 60079-31 |
Dimensions
Size |
Conduit Size 25mm , 3/4 Inch NPT Thread |
Compliance and Certifications
RoHS | RoHS3 Compliant |
REACH | REACH 247 Compliant |
TSCA | TSCA Section 6(h) Compliant |
POPs | POPs 28 Compliant |
Nominal diameter |
25 mm |
Nominal size in inch |
3/4 inch |
Degree of protection (IP) conduit dependant |
IP66-IP66 |
Model |
Straight |
Revolving thread |
N |
Construction type |
External thread |
Thread type |
NPT |
Thread connection size |
Other |
One-piece |
Y |
Material housing |
Brass |
Surface protection |
Untreated |
Thread length |
20.2 mm |
Total length |
70.2 mm |
Total height |
37 mm |
Approved in combination with protective conduit DIN EN 61386-23 |
N |
Approved in combination with protective conduit CSA |
Y |
Approved in combination with protective conduit UL |
Y |
Approved in combination with protective conduit FI |
N |
Documents/Support Tools
Sales Drawing |