text.skipToContent text.skipToNavigation

Alternate Catalog No. : H 193 3/8 6

Catalog No. : H1933/86

Description:  THD HGR ROD 3/8-16INX6FT STL

UPC: 785991790078

Hanger Rod with Continuous Thread - 3/8 inch-16 x 6 feet
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Threaded rod

Specifications

Material

Steel

Thread

Right Handed

Number of Nuts

0

Classifications

Brand Name

Kindorf

Dimensions

Length

6 ft