text.skipToContent text.skipToNavigation

Alternate Catalog No. : H 193 1/2 6

Catalog No. : H1931/26

Description:  THD HGR ROD 1/2-13INX6FT STL

UPC: 785991790283

Hanger Rod with Continuous Thread - 1/2 inch-13 x 6 feet
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Threaded rod

Specifications

Material

Steel

Number of Nuts

0

Classifications

Brand Name

Kindorf

Dimensions

Length

6 ft

Size

1/2 Inch - 13

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant