text.skipToContent text.skipToNavigation

Alternate Catalog No. : H 193 1/2 10

Catalog No. : H1931/210

Description:  THD HGR ROD 1/2-13INX10FT STL

UPC: 785991790344

Hanger Rod with Continuous Thread - 1/2 inch-13 x 10 feet
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Threaded rod

Specifications

Material

Steel

Thread

Right Handed

Number of Nuts

0

Classifications

Brand Name

Kindorf

Dimensions

Length

10 ft

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant