text.skipToContent text.skipToNavigation

Alternate Catalog No. : H 114 D

Catalog No. : H114D

Description:  HEAVY HEX NUT 1/2-13IN STL

UPC: 785991785722

Nut, Hex Heavy, Size 1/2 Inch, Steel
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Hexagonal nuts

Specifications

Material of Construction

Steel

Nut Type

Hex

Thread Type

UNC

Classifications

Brand Name

Kindorf

Dimensions

Thread Size

1/2-13

Height

7/16 in

Width

3/4 in

Compliance and Certifications

TSCA TSCA Section 6(h) Compliant