text.skipToContent text.skipToNavigation

Alternate Catalog No. : H 114 A

Catalog No. : H114A

Description:  HEAVY HEX NUT 1/4-20IN STL

UPC: 785991785630

Nut, Hex Heavy, Size 1/4 Inch-20, Steel
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Hexagonal nuts

Specifications

Material of Construction

Steel

Nut Type

Hex

Color

Silver

Classifications

Brand Name

Kindorf

Dimensions

Size

1/4-20 Inch

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant